TLE9891QTA61
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Clock Frequency max60 MHz
-
FamilyMOTIX™ 32-bit motor control SoC
-
Frequency60 MHz
-
GPIO14
-
High Voltage Monitor Input1
-
Instruction Set ArchitectureArm® Cortex®-M3, Arm® Cortex®-M3
-
InterfacesCAN2.0
-
Low Side Switch0
-
MOSFET Drivers (High Side)3
-
MOSFET Drivers (Low Side)3
-
Operating Voltage5.5 V to 28 V
-
Operational AmplifierYes
-
Planned to be available until at least2039
-
PN MOS DRIVERNo
-
Product CategoryMicrocontroller (MCU)
-
RAM16 kByte
-
Solid Flash128 kByte
-
TechnologyMOTIX™ MCU (SoC)
-
Temperature- 40°C - 150°C
-
Tj max150 °C
| Recommended | ||
|
OPN
|
TLE9891QTA61XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 32-bit Arm® Cortex®-M3 up to 60 MHz
- Single power supply from 5.5 V to 28 V
- On-chip oscillator and PLL for clock
- 128 KB flash, 16 KB RAM, EEPROM emu
- Integrated CAN-FD transceiver
- High voltage monitoring pin (MON)
- Fast synchronous communication (SSC)
- Three-phase bridge driver (BDRV)
- Low-side shunt current sense amplifier
- 8-bit and 12-bit ADCs
- Temperature range: -40°C to 150°C
- Compact TQFP-48 package
Benefits
- High performance
- Optimized BOM cost
- Functional safety (ASIL B)
- Security features
- Premium design-in experience